Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Wiring / Cables > Wiring >

22AWG High Strand Count Silicone Wire, Black, 25 ft

Item #: AC-1200-10-WB-22A44-BC25
Availability: Discontinued
Price: $8.50

Quantity

  Quantity Count  

  Price Each  

16$8.08
31$7.78
51$7.44
101$7.23


Information

Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 22AWG
Stranding : 150/44
Weight (ft) : 0.06 oz (1.7g)
Diameter : 0.065 in (1.7mm)
Insulation Thickness : 0.016 in (0.4mm)







Request Time: 1.203125 - SID/ASID: 1018700 | fa1lqg550zg5j1zj4v2nua45 - SERVER: WEB1