Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

22AWG High Strand Count Silicone Wire, Red, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-22A44-RC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $17.41

Quantity

  Quantity Count  

  Price Each  

16$21.49
31$20.70
51$19.79
101$19.23


Information

Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 22AWG
Stranding : 150/44
Weight (ft) : 0.06 oz (1.7g)
Diameter : 0.065 in (1.7mm)
Insulation Thickness : 0.016 in (0.4mm)







Request Time: 1.25 - SID/ASID: 1037613 | 22jjw255tbfx35ul0qhhlr3c - SERVER: WEB1