Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Garage Sale >

22AWG High Strand Count Silicone Wire, Red, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-22A44-RC25
Availability: In Stock
  Price: $6.54

Quantity

  Quantity Count  

  Price Each  

16$8.08
31$7.78
51$7.44
101$7.23



Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 22AWG
Stranding : 150/44
Weight (ft) : 0.06 oz (1.7g)
Diameter : 0.065 in (1.7mm)
Insulation Thickness : 0.016 in (0.4mm)