Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Switches & Relays
 Wiring / Cables
 Mechanics
 Sensors
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
What
Sumobot
Price: $24.99

Tarmi 3
Price: $24.99

Tarmi V
Price: $32.99

Home > Robot Parts > Garage Sale >

22AWG High Strand Count Silicone Wire, Yellow, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-22A44-YC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $17.41

Quantity

  Quantity Count  

  Price Each  

16$21.49
31$20.70
51$19.79
101$19.23

Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 22AWG
Stranding : 150/44
Weight (ft) : 0.06 oz (1.7g)
Diameter : 0.065 in (1.7mm)
Insulation Thickness : 0.016 in (0.4mm)