Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Wiring / Cables > Wiring >

22AWG High Strand Count Silicone Wire Combo Pack (100 ft)

Item #: AC-1200-10-WB-22A44-C100
Availability: Discontinued
Price: $64.47

Quantity

  Quantity Count  

  Price Each  

16$61.25
31$58.99
51$56.41
101$54.80


Information

Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. Combo pack includes three 100' spools, one of each color (red, black, and yellow).

AWG : 22AWG
Stranding : 150/44
Weight (ft) : 0.06 oz (1.7g)
Diameter : 0.065 in (1.7mm)
Insulation Thickness : 0.016 in (0.4mm)







Request Time: 1.140625 - SID/ASID: 1037623 | hndw5s45gf2ozjesnla3rgii - SERVER: WEB1