Entire Store
Robots
Robot Parts
RFID
Cart/Login/Help
Tutorials
Blog
Community
Contact
Become an Affiliate!
Home
>
Robot Parts
>
Power
>
Battery Chargers
>
Zoom
Hechinger
6/12V Lead-Acid Battery Charger
Item #:
P-BC-SEM1562A
Availability: In Stock
Usually ships in 1-2 Business Days
Price:
$30.00
Quantity
Information
Battery Companion For 6 and 12 volt lead-acid batteries. Automatic battery charger with reverse-polarity protection maintains both 6 and 12 volt batteries, keeping them at full charge using float-mode monitoring. Most starter, deep cycle and gel type batteries can be charged and maintained. Automatically switches from full charge to float-mode monitoring as needed.
For charging small batteries and maintaining small and large batteries kept in storage. LEDs indicate: amber light indicates battery being charged, green light indicates battery is fully charged, and the red light indicates trouble. This battery charger has no power on/off switch. Plug into AC outlet only after battery connections are made.
We use this charger with our
12V AGM batteries
.
Voltage: 6V or 12V selectable
Amperage : 1.5 Amp
Request Time: 1.234375 - SID/ASID: 1037677 | ltrqi3isevrgwnyly4h44a45 - SERVER: WEB1