Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

Clear thin lamination disks (25mm) - Sticker Backing

Item #: RFID-TAG-125-LAM25S
Availability: In Stock

Price:$1.29

Quantity

  Quantity Count  

  Price Each  

25-99$0.99
100-499$0.91
500-999$0.75
1000-4999$0.70
5000+$0.61



Product Name    Clear thin lamination disks (25mm) - Sticker Backing
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    25mm diameter


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.