Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz >

Inventory Label - 38 x 38 mm

Item #: RFID-TAG-1356-TI-LBLINVS
Availability: Discontinued
  Price: $1.60

Quantity

  Quantity Count  

  Price Each  

100$1.47
250$1.34
500$1.21
1000$1.02
2000$0.94
5000$0.86



IC : TI Tag-it
Memory : 2Kbits
Function : Read / Write
Dimensions : 38 x 38 mm
Frequency : 13.56 Mhz
Operation Temperature : -25°C ~ 55°C
Storage Temperature : -25°C ~ 75°C
Material : Paper (with peel off paper)
Weight : 2.1 g