Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
What
Sumobot
Price: $24.99

Tarmi 3
Price: $24.99

Axon Microcontroller
Price: $124.75

Home > Robot Parts >

2.0" Electric Ducted Fan

Item #: AC-600-EPF200
Availability: Discontinued
Price: $11.99

Quantity





These little fans pack a surprising amount of power!  They're compact, lightweight, durable, and affordable.  We discovered these while we were designing one of our displays for Maker Faire 2007.  We needed fans that could generate a decent amount of thrust, could be controlled reliably, and could run almost continuously all weekend.  These fans did not let us down!

Voltage (V) Amperage (A) Thrust (g) Power (W)
6 2.3 48 13.8
7.2 3 73 21.6

Physical Characteristics:

  • Diameter: 2"
  • Depth: 1.75"
  • Mass: 30g
  • (26.5g without heat sink)