Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics >

Steel sprocket - #25 Chain - 10 Teeth - 1/4" Bore

Item #: M-100-CS-251014
Availability: Discontinued
  Price: $4.00

Quantity



Bores are finished so these sprockets are ready to mount to a shaft. They have standard ANSI keyways located on the centerline of a tooth, except 1/4", 3/8", and 1/2" bore sizes, which do not have keyways. All are made of steel and include two set screws. Use sprockets with ANSI single-strand chain.

Inner bore diameter: 0.25"
Hub outer diameter: 0.5"
Tooth outer diameter: 0.92"
Tooth inner diameter: 0.68"