Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Switches & Relays
 Wiring / Cables
 Mechanics
 Bearings / Bearing Blocks
 Chassis and Decks
Lock Collar and Shaft Keys
 Modular Drive Units
 Mounting Brackets
 Nuts/Bolts/Washers/Standoffs
 Pinions
 Robotic Bracket Systems
 Transmissions / Gearboxes
 Wheels / Hubs / Casters
 Sensors
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
What
Sumobot
Price: $24.99

HEXBUG
Price: $9.99

Tarmi V
Price: $32.99

Home > Robot Parts > Mechanics > Lock Collar and Shaft Keys >

Metric Set Screw Collar 10mm

Item #: LC-100-400
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $1.92

Quantity
Slide this metric collar on the shaft and tighten the hex-head cup-point set screw.
Black-Oxide Steel: Made of carbon steel. Black-oxide finish offers some corrosion resistance. Set screw is steel.
Inner Diameter: 10mm
Outer Diameter: 22.2mm