Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > Linear Actuators >

L12 - 100mm stroke - Miniature Actuator

Item #: M-200-50-L12-100
Availability: Out of Stock
Price: $85.00

Quantity

  Quantity Count  

  Price Each  

10$80.75
26$78.20
51$75.65


Information
Stroke Length: 100mm
Gear Ratio: 63:1

The new L series of micro linear actuators combine the best features of Firgelli's existing micro actuator families into a highly flexible, configurable and compact platform. These actuators feature standard 3-pin R/C connectors (black, red, and white leads) and a 3-pin industrial control signal input (violet, blue, and green leads), and can be controlled using standard servo controllers and R/C receivers!

Stroke Length: 100mm
Gear Reduction: 63:1
Operating voltage: 6V
Control: Industrial & RC control

For more information, download the Firgelli L12-series data sheet.







Request Time: 1.203125 - SID/ASID: 1037620 | dagqza45kdjulvbakfihjk55 - SERVER: WEB1