Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Motors / Servos / Actuators > Linear Actuators >

L12 - 50mm stroke - Miniature Actuator

Item #: M-200-50-L12-50
Availability: Out of Stock
Price: $85.00

Quantity

  Quantity Count  

  Price Each  

10$80.75
26$78.20
51$75.65





Stroke Length: 50mm
Gear Ratio: 210:1

The new L series of micro linear actuators combine the best features of Firgelli's existing micro actuator families into a highly flexible, configurable and compact platform. These actuators feature standard 3-pin R/C connectors (black, red, and white leads) and a 3-pin industrial control signal input (violet, blue, and green leads), and can be controlled using standard servo controllers and R/C receivers!

Stroke Length: 50mm
Gear Reduction: 210:1
Operating voltage: 6V
Control: Industrial & RC control

For more information, download the Firgelli L12-series data sheet.