Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
 125 Khz
 13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz > Icode2 >

Clear Thin Lamination Disks (25mm - Sticker Backing)

Item #: RFID-TAG-1356-I-LAM25S
Availability: In Stock
  Price: $1.53

Quantity

  Quantity Count  

  Price Each  

200$1.41
250$1.29
500$1.17
1000$0.98
2000$0.90
5000$0.83



Product Name    Clear Thin Lamination Disks (25mm - Sticker Backing)
Frequency    13.56 MHz
Protocol    ISO 15693
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimensions    25mm diameter
Links    APSX RW-210 RFID Reader/Writer (TTL interface)
APSX RW-210 RFID Reader/Writer (RS232 interface)
APSX RW-310 RFID Reader/Writer (TTL interface)
APSX RW-310 RFID Reader/Writer (RS232 interface)