Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
 125 Khz
 13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >

Clear Thin Lamination Disks (25mm - Sticker Backing)

Item #: RFID-TAG-1356-M-LAM25S
Availability: Discontinued
  Price: $1.79

Quantity

  Quantity Count  

  Price Each  

100$1.64
200$1.50
500$1.36
1000$1.14
2000$1.05
5000$0.96



Product Name    Clear Thin Lamination Disks (25mm - Sticker Backing)
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimensions    25mm diameter