Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >
18mm Button
Item #: RFID-TAG-1356-M-BTN18
Availability: Discontinued
Price: $1.74
Quantity Count | Price Each |
| 100 | $1.60 |
| 250 | $1.46 |
| 500 | $1.32 |
| 1000 | $1.12 |
| 2000 | $1.03 |
| 5000 | $0.94 |
|
|
|
|
|
|
|
18mm Button
|
|
|
|
|
| Product Name |
18mm Button |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
1024 bits |
| Dimensions |
18mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|