Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >
30mm Button
Item #: RFID-TAG-1356-M-BTN30
Availability: Discontinued
Price: $1.81
Quantity Count | Price Each |
| 100 | $1.66 |
| 250 | $1.52 |
| 500 | $1.37 |
| 1000 | $1.16 |
| 2000 | $1.07 |
| 5000 | $0.98 |
|
|
|
|
|
|
|
30mm Button;
|
|
|
|
|
| Product Name |
30mm Button |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
1024 bits |
| Dimensions |
30mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|