Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Switches
 Distance / Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Joysticks
Remote
Rotation
Sliders
Touch Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Power
 Lighting and Displays
Garage Sale
 RFID
What
Sumobot
Price: $24.99

Tarmi V
Price: $32.99

Axon Microcontroller
Price: $124.75

Home > Robot Parts > Sensors > Input Sensors > Joysticks >

Joystick 100k

Item #: S-70-40-4004
Availability: Discontinued
Price: $9.00

Quantity





 

This is a two-axis self-centering potentiometer joystick.  Each potentiometer is 100k.  Built-in push button switch is activated by pushing down on stick.

Resistance In Ohms 100k
Package / Case 16mm
Tolerance ±20%
Other Features Push Button Switch
Lead Free Status Lead Free
RoHS Status RoHS Compliant
Additional Info Download Data Sheet