Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Mechanics > Chassis and Decks > Wheelbot Chassis >

Line Tracer Body Set

Item #: RK-WB-DS-MRM-033
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $34.95

Quantity


Information
Specifications

Body: Aluminum
Size: 80 x 142.6 x 25 (H) mm
Wheel Diameter: 26 mm (with rubber tire)
DC Motor: Voltage: 3V, 5VDC
Current (no load) = 30 mA (5V), 20 mA (3V)
Current (locked shaft) = 115 mA (5V), 75 mA (3V)
Reduction Ratio: 12:1
Outspeed: 3V-400 rpm, 5V-750 rpm
Stall Torpue: 300 g.cm
Weight: 35.9 mg

Dimensions

Length (motor & gear): 33.5 mm
Diameter (motor & gear): 24.4. mm
Shaft length: 10 mm
Shaft Diameter: 3 mm

This is a set of mechanical parts for a small robot







Request Time: 1.3125 - SID/ASID: 903451 | kwr0tu3dc5gn4045y5xjmhnf - SERVER: WEB2