Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Hexapod Robot Kits
 Beginner Robot Kits
 Track and Wheel Bots
 Humanoid Robot Kits
 Bioloid Robot Kits
Futaba
Hitec Robonova
Kondo
Kyosho
 Robobuilder
TOMY
 Full Robotics Systems
Pan and Tilt
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Kits > Humanoid Robot Kits > Kondo >

Kondo KHR-1HV

Item #: RK-WLK-BI-KHR-1HV
Availability: In Stock
  Price: $1,249.99

Quantity



  KHR-1HV, despite what the name may imply, is an upgraded version of the popular KHR-2HV.

Be one of the first in the U.S. to own this humanoid combat robot from Kondo!  The chassis is similar to the KHR-2HV, adapted to use 2 additional servos for leg rotation, and heavier servos for the shoulders.

This KHR-1HV Humanoid comes unassembled.
Kit Includes:
  • Seventeen (17) KRS-788HV ICS Digital Servos (used in arms and legs)
    • Torque: 10.0Kg-cm
    • Speed: 0.14sec/60 degrees
    • Voltage 9-12V
    • Dimensions: 41mm x 35mm x 21mm
    • Mass: 47.5g
    • Movable range: 180 degrees
  • Two (2) KRS-4024 ICS Digital Servos (used in shoulders)
    • Torque: 10.5kg-cm
    • Speed: 0.17sec/60 degrees
    • Voltage: 9-12V
    • Dimensions: 43mm x 32mm x 32.5mm
    • Mass: 52.5g
    • Movable range: 260 degrees
  • RCB-3 Control Board with 24 PWM servo control outputs and 3 analog input ports
  • USB to serial adapter
  • NiMH 10.8V 800 mAh battery
  • AC charger
  • CD-ROM with manuals and software (All are in Japanese)
  • Over 200 frames, brackets, screws, bolts, hones, washers, cables, covers, and the new ABS+Duralmin Frame.
If you're buying this kit, you may also be interested in these precision Japanese Industrial Standard screwdrivers!

You should also check out our Kondo accessories!
 
Downloads 

Related Links