Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robots > Robot Kits > Humanoid Robot Kits > Kondo >

Kondo KHR-1HV - On Sale Now!

Item #: RK-WLK-BI-KHR-1HV
Availability: In Stock
Usually ships in 1-2 Business Days
Retail: $1,249.99 Price: $1,062.49

Quantity


Information
  KHR-1HV, despite what the name may imply, is an upgraded version of the popular KHR-2HV.

Be one of the first in the U.S. to own this humanoid combat robot from Kondo!  The chassis is similar to the KHR-2HV, adapted to use 2 additional servos for leg rotation, and heavier servos for the shoulders.

This KHR-1HV Humanoid comes unassembled.
Kit Includes:
  • Seventeen (17) KRS-788HV ICS Digital Servos (used in arms and legs)
    • Torque: 10.0Kg-cm
    • Speed: 0.14sec/60 degrees
    • Voltage 9-12V
    • Dimensions: 41mm x 35mm x 21mm
    • Mass: 47.5g
    • Movable range: 180 degrees
  • Two (2) KRS-4024 ICS Digital Servos (used in shoulders)
    • Torque: 10.5kg-cm
    • Speed: 0.17sec/60 degrees
    • Voltage: 9-12V
    • Dimensions: 43mm x 32mm x 32.5mm
    • Mass: 52.5g
    • Movable range: 260 degrees
  • RCB-3 Control Board with 24 PWM servo control outputs and 3 analog input ports
  • USB to serial adapter
  • NiMH 10.8V 800 mAh battery
  • AC charger
  • CD-ROM with manuals and software (All are in Japanese)
  • Over 200 frames, brackets, screws, bolts, hones, washers, cables, covers, and the new ABS+Duralmin Frame.
If you're buying this kit, you may also be interested in these precision Japanese Industrial Standard screwdrivers!

You should also check out our Kondo accessories!
 
Downloads 

Related Links







Request Time: 1.28125 - SID/ASID: 1022606 | xdkby2455fyczhnpuyg3y4m5 - SERVER: WEB1