Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > I/O Boards & Robot Controllers > Phidget I/O Boards >

InterfaceKit 8/8/8

Item #: C-200-P1018
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $76.00

Quantity

  Quantity Count  

  Price Each  

10$72.20
26$70.68
51$68.40
101$65.36


Information

The PhidgetInterfaceKit 8/8/8 provides:

  • 8 Analog Inputs
  • 8 Digital Inputs
  • 8 Digital Outputs

The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable included with the sensor.  The Analog Input can measure a voltage between 0V and 5V. The analog measurement is represented in the software as a value between 0 and 1000, so a sensor value of 1 unit represents a voltage of approximately 5 mV.

The Digital Inputs can be used to convey the state of devices such as push buttons, limit switches, relays, and logic levels.

The Digital Outputs can be used to drive LEDs, solid state relays (check out our 3052 SSR Relay Board), transistors; in fact, anything that will accept a CMOS signal.

Comes packaged with a 6-foot USB Cable, a Getting Started Manual, a mounting hardware kit, and a sheet of labels.

Outside Dimensions: 3.20" x 2.10"
Mounting holes: 2.20" x 1.25"

For more information see:
Product Manual
API Manuals

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community wants to hear from you!
(I/O Boards & Controllers sub-forum direct link)








Request Time: 1.234375 - SID/ASID: 1019797 | we21zh45w4onmi45fgu05eqq - SERVER: WEB1