Welcome:
Login
or
Register
0 Item(s)
( $0.00 )
Education
Beginner Robotics Kits
Grandport
Grandport Starter Kits
Grandport ES Series Kits
Grandport MS Series Kits
Parallax
Boe-Bot
Mini-Sumo
Penguin
Solarbotics
Mousebots
Other Solarbotics Robot Kits
Sumovore Mini-Sumo
Sumovore Parts and Accessories
Modular Robotics Systems
Lego
Lego Kits
3rd Party Lego Accessories
Robobuilder
Robobuilder Kits
Robobuilder Parts and Accessories
Robotis Bioloid
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
Advanced Robotics and Tools
CoroWare
Humanoids
Phidgets
Robotics Connection
Hardware and Accessories
Robot Kits
Serializer Robot Controller
Robotics Connection Sensors
Surveyor
Robot Kits
Beginner Robot Kits
Parallax SumoBots
Track and Wheel Bots
Parallax Bots
Robotics Connection
Hardware and Accessories
Robot Kits
Robotics Connection Sensors
Serializer Robot Controller
Solarbotics
Mousebots
Sumovore Parts and Accessories
Surveyor SRV-1
VEXplorer
Humanoid Robot Kits
Bioloid Robot Kits
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
Futaba
Hitec
Kondo
Kyosho
Lynxmotion
Parallax
Robobuilder
Robobuilder Kits
Robobuilder Parts and Accessories
TOMY
Wowwee
Full Robotics Systems
Robobuilder
Robobuilder Kits
Robobuilder Parts and Accessories
Bioloid Robot System
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
VEX
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
Lego Mindstorms
Lego Kits
3rd Party LEGO Accessories
Pan and Tilt
Robot Parts
Communication
Wireless Communication
Radio Control (R/C)
IR / Infrared
Bluetooth
Zigbee
Remote Control
Adapters/Converters
I/O Boards & Robot Controllers
Phidget I/O Boards
Robotics Connection Serializer
BASIC Stamp
Atmel
PIC
PWM Switches
Magazines
Motor & Servo Controllers
DC Motor Controllers
Servo Controllers
Stepper Motor Controllers
Motors / Servos / Actuators
DC Motors
BaneBots
Lynxmotion
Solarbotics
Accessories
Servos
Hobby Servos
Robot Servos
Continuous Rotation
Servo Cables
Stepper Motors
Linear Actuators
Switches & Relays
Relays & Switching Controls
Floor Mat Switches
Bumper / Momentary
Toggle & Slider Switches
Reed & Security Switches
Wiring / Cables
Wiring
Servo Cables & Extenders
Sensor Cables
Multipin Cable Connectors
USB/Serial Cables & Hubs
Mechanics
Bearings / Bearing Blocks
BaneBots
Chassis and Decks
Wheelbot Chassis
Trackbots
Bipeds
Lock Collar and Shaft Keys
Modular Drive Units
Tracks
Wheels
Mounting Brackets
Sensor Brackets
Nuts/Bolts/Washers/Standoffs
Imperial
Metric
BaneBots
Pinions
24mm
28mm
36mm
42mm
Robotic Bracket Systems
BAUER Independents
Hitec
Lynxmotion
Robotis DX Series
Transmissions / Gearboxes
BaneBots
Wheels / Hubs / Casters
Casters and Transfers
Servo Mounted Wheels
Shaft Mounted Wheels
Sensors
Distance / Range Sensors
IR
Sonar
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
Encoders
BaneBots
Phidgets
US Digital
Motion Sensors
Environmental Sensors
Navigation
Input Sensors
Joysticks
Remote
Rotation
Sliders
Touch Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
Accessories
Electronic Supplies
LEDs
Springs
Straps
Tools
Power
Battery Chargers
Portable / Batteries
Voltage Regulators
Wall Mounted AC-DC Adapters
Lighting and Displays
Lasers
LED Controller Boards
LEDs
Text LCD
Garage Sale
RFID
RFID Readers
RFID Tags
125 Khz
EM4102
13.56 MHz
Icode2
Mifare 1S50
Mifare UL (Ultralight)
Tag-It
Starter Kits
RFID Books
Robobuilder Creators Kit 5710K
Price:
$680.00
Buy It
|
More
Pololu Ball Caster with 3/4" Plastic Ball
Price:
$5.99
Buy It
|
More
Sumobot
Price:
$24.99
Buy It
|
More
Pololu Ball Caster with 1" Plastic Ball
Price:
$6.99
Buy It
|
More
12AWG High Strand Count Silicone Wire, Red, 100 ft - Garage Sale Item!
Price:
$59.46
Buy It
|
More
SES Electronics Carrier - Garage Sale Item!
Price:
$6.13
Buy It
|
More
Servo 4-Motor Controller - Garage Sale Item!
Price:
$49.01
Buy It
|
More
12AWG High Strand Count Silicone Wire, Black, 100 ft - Garage Sale Item!
Price:
$59.46
Buy It
|
More
Home
>
Robot Kits
>
Humanoid Robot Kits
>
Kondo
>
Zoom
Kondo
Servo Arm 700A
Item #:
RK-WLK-BI-01122e
Availability: In Stock
Usually ships in 1-2 Business Days
Price:
$17.99
Quantity
Estimate Shipping
This kit contains parts to built two complete servo brackets for Kondo KRS-700 series servos. These brackets, which are made from injection-molded composite, are used in the KHR-1HV and KHR-2HV humanoid robots.
What's in the box:
700A Base
Quantity: 2
700A Upper Arm
Quantity: 4
700A Lower Arm
Quantity: 4
2.6-8 Tapping Screws
Quantity: 8