Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Garage Sale >

Trossen 1 Chassis and Base

Item #: GS-TR1-KT
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $699.00

Quantity


Information

THIS ITEM IS ON SALE!

 

The Trossen1 was designed as a flexible workhorse platform. The platform is propelled by a dual-motor differential drive system. The chain-driven wheels are supported by steel axles and heavy-duty bearings. Trossen1 is able to carry a 30 lb payload of batteries, grippers, cameras, sensors, computers, delicious beverages, or whatever else you want.

The 3/16" aluminum deck has pre-drilled holes for mounting an additional deck (2 extra decks & mounting hardware included with kit) to expand the capabilities of this already versatile platform. With the included spacers, the extra deck can be mounted 1" to 3" above the main deck, providing plenty of space between the decks for your batteries and control electronics.

Kit includes:
(1) Trossen1 chassis (3/16" aluminum deck & drive system)
(2) 12V DC motors
(2) US Digital optical encoders
(4) Noise suppression capacitors
(2) Extra decks (1/8" aluminum)
(16) 2" 8-32 hex standoffs
(16) 1" 8-32 hex standoffs
(8) 8-32 wing nuts
(8) lock washers
(8) 3/8" 8-32 button top hex bolts

Not included, but recommended:
Sabertooth 2x10 DC motor controller
12V, 7.2Ah AGM battery
Phidget Encoder (USB interface for encoder)
5-pin encoder cable (connects US Digital encoder to Phidget Encoder)

Model Name Trossen1
Manufacturer Trossen Robotics
 
Length 18"
Width 16"
Height 5"
Weight  
Payload Capacity 30 lbs
 
Mechanical Features  
Body Style Rectangular base, 2 drive wheels, stabilizing castor wheels at front and rear
Chassis Details Heavy duty aluminum deck, milled aluminum bearing blocks and mounting hardware
Drive Type 2-motor, 2-wheel drive, differential "tank" style drive system
Drive Detail Chain-drive system with machined sprockets
Motor Details 2 x 12 V DC motors
Wheel/Track Details 2 x 5" hard rubber Colson wheels, 2 x castor wheels
Steering Differential; zero turning radius

Motor Specs:

Manufacturer
Part #
Gear
ratio
Rated
voltage
No-load
speed
No-load
current
Rated
speed
Rated
torque
Output
power
Rated
current
Stall
torque
Stall
current
  VDC r/min mA r/min oz*in W mA oz*in A
3540-1250 189:1 12 26 100 23 210 3.5 570 1496 2.2

Encoder Specs:

Output Channels: 2
Counts per rotation: 32
Bore Diameter: 3/8" (0.375")
US Digital part number: E2-32-375-1H

Download US Digital E2 Series Data Sheet

 








Request Time: 1.1875 - SID/ASID: 1022596 | yad5bd45uzu25ffznfhpxs45 - SERVER: WEB1