Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
Starter Kits
RFID Books
Home > RFID > RFID Readers >

Parallax RFID Card Reader

Item #: RFID-RDR-28140
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $39.99

Quantity

  Quantity Count  

  Price Each  

10$37.95
26$37.15
51$35.96
101$34.36





Designed in cooperation with Grand Idea Studio, the Parallax Radio Frequency Identification (RFID) Reader Module is the first low-cost solution to read passive RFID transponder tags. The RFID Reader Module can be used in a wide variety of hobbyist and commercial applications, including access control, automatic identification, robotics, navigation, inventory tracking, payment systems, and car immobilization.

This reader is compatible with EM4102 RFID tags (125 kHz).  The read range varies between 0.5" and 6" depending on the size of the tag's antenna.

This device can be connected to a PC serial port using a MAX232 line driver. The circuit isn't supported by Parallax, but it's possible to make this connection with a few dollars of parts.

Features:

  • Fully-integrated, low-cost method of reading passive RFID transponder tags
  • 2400 baud TTL serial interface (output only) to PC, BASIC Stamp module and other processors
  • Requires single +5VDC supply
  • Bi-color LED for visual indication of activity
  • 0.1" pin spacing for easy prototyping and integration

 

 

Pin Pin Name Type Function
1 VCC P System power, +5V DC input.
2 /ENABLE I Module enable pin. Active LOW digital input. Bring this pin LOW to enable the RFID reader and activate the antenna.
3 SOUT O Serial Out. TTL-level interface, 2400bps, 8 data bits, no parity, 1 stop bit.
4 GND G System ground. Connect to power supply’s ground (GND) terminal.
Note: Type: I = Input, O = Output, P = Power, G = Ground

 

Downloads: