Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Accelerometers / Gyro >

Memsic 2125 Accelerometer

Item #: S-300-28017
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $29.99

Quantity

  Quantity Count  

  Price Each  

10$28.45
26$27.85
51$26.96
101$25.76


Information
The Memsic 2125 is a low cost, dual-axis thermal accelerometer capable of measuring tilt, acceleration, rotation, and vibration with a range of ±3 g. For integration into existing applications, the Memsic 2125 is electrically compatible with other popular accelerometers.

Key Features of the Memsic 2125:
  • Measure 0 to ±3 g on either axis
  • Fully temperature compensated over 0° to 70° C range
  • Simple, pulse output of g-force for X and Y axis
  • Analog output of temperature (TOut pin)
  • Low current operation: less than 4 mA at 5 vdc
A sampling of possible BASIC Stamp module applications with the Memsic 2125 include:
  • Dual-axis tilt sensing for autonomous robotics applications
  • Single-axis rotational position sensing
  • Movement/Lack-of-movement sensing for alarm systems
  • R/C hobby projects such as autopilots
Memsic (http://www.memsic.com) provides the 2125 in a surface-mount format. Parallax mounts the circuit on a through-hole providing all I/O connections so it can easily be inserted on a breadboard or through-hole prototype area.

Downloads:
Stamps in Class Memsic Tutorial (.pdf)
Memsic 2125 Demo Kit Documentation (.pdf)
Memsic 2125 Demo Kit BASIC Stamp Source Code (.zip)
Stamps in Class Tilt Display Control (.pdf)
N&V column "It's all about Angles" #92 (.pdf)
N&V code "It's all about Angles" #92 (.zip)







Request Time: 1.484375 - SID/ASID: 1019728 | 5do2ar55uwqrzgzjno5orr55 - SERVER: WEB1