Home > Robot Parts > Hobby Servos > Standard Size Hobby Servos and Brackets >
Parallax (Futaba) Continuous Rotation Servo
Item #: M-200-CR-90000008
Availability: In Stock
Price:$12.99
Quantity Count | Price Each |
| 10-25 | $12.30 |
| 26-50 | $12.04 |
| 51-100 | $11.66 |
| 101+ | $11.14 |
The Parallax Continuous Rotation Servo is a Futaba S148 servo. It's recommended
for robotics projects and includes an adjustable potentiometer to center the
servo. Servos may be controlled directly from a BASIC Stamp I/O pin by using the PULSOUT command. Servo has been modified for continuous rotation.
NOTES:
This continuous rotation servo only work with the following brackets:
E-Z Aluminum Servo Bracket ,
Multi-Purpose Servo Bracket, &
Aluminum Servo Bracket (may need some custom drilling/fitting).
Technical Specifications:
- Power 6vdc max
- Average Speed 60 rpm (at 5vdc with no load)
- Weight 45.0 grams/1.59oz
- Torque 3.40 kg-cm/47oz-in
- Size mm (L x W x H) 40.5x20.0x38.0
- Size in (L x W x H) 1.60x.79x1.50
- Manual calibration screw
Downloads:
Continuous
Rotation Servo Manual (.pdf)