Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Education > Robotics Connection > Serializer Robot Controller >

10A+ Dual H-Bridge Controller Board

Item #: C-200-10AHB
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $84.95

Quantity

  Quantity Count  

  Price Each  

10$82.40
26$80.70
51$76.46
101$73.91


Information
  Overview  

The Robotics Connection dual 10A h-bridge controller board can easily drive those larger robot motors, and can be easily driven using the Serializer .NET Robot Controller

You just need to provide +5V power and Ground for logic, PWM and Direction signals for driving, and external battery power to power and control your motors.

There is a red power led as well as dual bicolor leds (red/green) to give you a visual indication of the status of each h-bridge driver.

This driver board requires between 12V and 24V.

  Specifications  

H-Bridge Specifications

  • Rated Current: 10A
  • PWM Signal: +5V
  • Direction Signal: +5V
  • Onboard 12V regulator
  • Supply Voltage: 12-24V
  • Power LED (red)
  • Bi-Color LEDs (green/red) light up as a percentage of PWM levels
  • 0.100(2.54mm) Header for Enable, PWM, and Direction signals
  • Motor and Supply Power Screw Terminals
  • Four mounting holes

 

Dimensions

  • Width: 2.125 inches (54.0 mm)
  • Length: 3.125 inches (79.4 mm)
  • Height: 0.5 inches (12.7 mm)

 

Photos



 








Request Time: 1.625 - SID/ASID: 1022543 | y0jyv055pkhpmg55y30p1z55 - SERVER: WEB1