Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Switches
 Distance / Range Sensors
IR
Sonar
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Sensors > Distance / Range Sensors > IR >

Sharp IR Distance Sensor - GP2D12 (4-30 inches)

Item #: S-10-GP2D12
Availability: In Stock
  Price: $12.99

Quantity

  Quantity Count  

  Price Each  

10$12.34
26$12.08
51$11.69
101$11.17



One of the most favored IR range sensors on the market. Detects distances from 4" to 30" (10cm-80cm).

This IR sensor delivers an analog output as seen in the chart.

Do you want to...

...use this sensor with a computer?

You'll need the following items:

...use this sensor with a microcontroller or robot controller board?

You'll need the following items:

  • Sharp IR Sensor to Servo Cable (Terminates in standard 3-pin servo-style connector.  Cut off the connector and splice in a connector of your choice, if necessary.)