(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Distance Sensors >

GP2D12 Alternative IR Distance Sensor Kit (4-30 Inch) - 1 sensor

Price: $23.70
Availibility: In Stock   
Item #: KIT-S-10-P1101KT

Quantity:
 



One of the most favored IR range sensors on the market. Detects distances from 4" to 30" (10cm-80cm).

Note: The sensor sold here is actually a Sharp IR GP2Y0A21YK0F. It has the same distance range as a GP2D12 and very similar analog output properties. The GP2D12 is extremely difficult to source currently, so these sensors provide a great alternative. For more information on the minor differences, please refer to the datasheets for each sensor:

Includes:

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.



robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.