Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $25.75
Sale: $23.18
You Save: $2.57 (10.0%)
  • Black Friday / Cyber Monday Sale - All Items 10%


This Phidget IR Distance Sensor Kit includes everything you need to add a Sharp GP2Y0A02YK distance sensor to the 8/8/8 Interface Kit.

Kit includes:

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.