Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Sensors > Distance / Range Sensors > IR >

IR Reflective Sensor 5mm

Item #: S-10-P1102
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $6.55

Quantity

  Quantity Count  

  Price Each  

10$6.22
26$6.09
51$5.90
101$5.63


Information

Based on the QRB1114 this sensor can detect an object at 5mm. It can be used to determine the difference between black (low reflective conditions) and white (high reflective conditions).  Includes 24" Phidget sensor cable.

Board Dimensions: 3.0 x 3.8 cm
Mounting Holes: 2.3 x 3

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide








Request Time: 1.28125 - SID/ASID: 1022610 | hvcuaz45lnwlc455tb4frx3y - SERVER: WEB1