Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Motors / Servos / Actuators > Linear Actuators >

PQ-CIB Controller Board

Item #: M-200-50-PQCIB
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $65.00

Quantity

  Quantity Count  

  Price Each  

10$61.75
26$59.80
51$57.85





The PQ-CIB is a stand-alone closed-loop controller board fro Firgelli PQ12 actuators. Supported input signals include 4-20mA, 0-5V, RC/Hobby Servo Compatible, and 1kHz PWM. Each PQ-CIB will control one actuator using a software-based algorithm running on a PIC16F676 microcontroller. The microcontroller is socketed and also in-circuit user-programmable.

The PQ-CIB is initially configured as an "evaluation board" that includes a battery holder (four AAA cells) and a hand-operated linear slider that can be used to control the actuator for demonstration purposes. The PQ-CIB PCB can be cut or snapped along an inscribed perforation so as to remove and discard the batter holder and slider. The remaining PCB contains the embeddedable core controller circuitry for driving the PQ12 with an external control input and an external power supply. Jumpers J1 and J2 are used select between external control or on-bard slider control, and external battery power, respectively.

Specifications

Control input modes:
0-5V, 4-20mA, RC Cervo PWM, 1kHz PWM

Controller:
Microchip PIC16F676

External Connections:
FH21 female connector for PQ12 actuator connection
5-position 0.1" male header for in-circuit programming
6-position screw-clam terminal block for power and control inputs

Dimensions:
64mm x 112mm (including evaluation section)
64mm x 52mm (controller only, evaluation section removed)

Power:
5Vdc, 400 mA peak current (including PQ12 actuator)

Operating environment:
-10 to +70^C at 10-80% relative humidity

Datasheet