Home > RFID > RFID Tags > 125 Khz > EM4102 >
Inventory Label - Square Version (38 x 38 mm)
Item #: RFID-TAG-125-LBLINVS
Availability: In Stock
Price: $1.18
Quantity Count | Price Each |
| 200 | $1.08 |
| 250 | $0.99 |
| 500 | $0.89 |
| 1000 | $0.75 |
| 2000 | $0.69 |
| 5000 | $0.64 |
|
|
|
|
|
|
|
Inventory Label - (38 x 38 mm)
|
|
|
|
|
| Product Name |
Inventory Label - Square Version (38 x 38 mm) |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimentions |
38 x 38 mm |
| Links |
Phidgets EM4102 RFID Reader! |
| Notes |
|
|
|
|
|
|
|