|
|
Home > RFID > EM4102 125 kHz RFID Tags >
RFID Inventory Label - Square Version (38 x 38 mm)
|
Price:
|
$1.54
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RFID-TAG-125-LBLINVS
|
Quantity Count | Price Each | | 25-99 | $1.18 | | 100-499 | $1.08 | | 500-999 | $0.89 | | 1000-4999 | $0.83 | | 5000+ | $0.72 |
| Product Name |
Inventory Label - Square Version (38 x 38 mm) |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimentions |
38 x 38 mm |
| Notes |
|
|