Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Humanoid Robot Kits > Kondo >

KRS-788HV ICS Red Version

Item #: RK-WLK-BI-1091
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $57.99

Quantity


Information
Specifications

Toruque: 10.0Kg.cm

Speed: 0.14sec/60degree (at 9N NiCd battery)

Voltage: 9~12V

Size: 41x35x21[mm]

Weight: 47.5g

180 degree Drive range

Metal gear

Bottom case with axis

Low height hone

Free hone







Request Time: 1.21875 - SID/ASID: 1037643 | vxqggk55hhmqqxj54jkmvb45 - SERVER: WEB1