Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > RFID > RFID Readers >

IB Technology 125 kHz RWD EM4102 Module and Base Board

Item #: RFID-RDR-RWDEM4102BB
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $150.58

Quantity

  Quantity Count  

  Price Each  

10$143.05
26$135.53
51$128.00
101$120.47


Information

What's in the box?

Micro RWD Universal Base Board works with all of the IB Technology Micro RWD module types. The board provides the antenna, power supply regulation and RS232 interface to the Micro RWD module itself.

Supported Transponders – EM4102 / EM4100

Features:

  • 24-pin DIP socket for Micro RWD Module
  • LEDS for visual status indication
  • Selectable PCB and coil based antenna for 13.56MHz and 125kHz operation (13.56 MHz antenna is etched into the circuit board.  External antenna must be used for 125 kHz.  Some assembly required.)
  • Voltage regulation allowing 9-12v DC power supplies to be used.
  • Additional connectors have all the Micro RWD module electrical signals available.
  • Optional USB port is available.

The Universal Base Board data sheet details the link settings, circuit diagram and interface connections. Gerber files for the PCB layout (useful for the antenna dimensions) are available on request. Please note that the Universal Base Board does not have the USB module or a Micro RWD module fitted as standard. These items are supplied separately.

Info and Software links:








Request Time: 1.25 - SID/ASID: 1018724 | v53z4bmwz2xfl1454h0h2h2j - SERVER: WEB1