Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
Starter Kits
RFID Books
Home > RFID > RFID Readers >

IB Technology 13.56 MHz RWD ICODE / Mifare Module and Base Board

Item #: RFID-RDR-RWDICODEBB
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $161.20

Quantity

  Quantity Count  

  Price Each  

10$153.14
26$145.08
51$137.02
101$128.96





What's in the box?

Micro RWD Universal Base Board works with all of the IB Technology Micro RWD module types. The board provides the antenna, power supply regulation and RS232 interface to the Micro RWD module itself.

Supported Transponders – Philips Mifare, ICODE

Features:

  • 24-pin DIP socket for Micro RWD Module (See below)
  • LEDS for visual status indication
  • Selectable PCB and coil based antenna for 13.56MHz and 125kHz operation (13.56 MHz antenna is etched into the circuit board.  External antenna must be used for 125 kHz.  Some assembly required.)
  • Voltage regulation allowing 9-12v DC power supplies to be used.
  • Additional connectors have all the Micro RWD module electrical signals available.
  • Optional USB port is available.

The Universal Base Board data sheet details the link settings, circuit diagram and interface connections. Gerber files for the PCB layout (useful for the antenna dimensions) are available on request. Please note that the Universal Base Board does not have the USB module or a Micro RWD module fitted as standard. These items are supplied separately.

Info and Software links:


Supported Transponders – Philips ICODE SLI (ISO15693)

ICODE SLI has 128 bytes of read/write memory with a unique factory-programmed serial number at the first locations in memory.

13.56 MHz, 1024 bit (128 byte) read/write passive RFID transponder.

ICODE SLI is an ISO15693 compliant transponder that has fast access and read/write times and has been designed to be used in “Smart Labels” packages for asset tracking and other applications.

The higher frequency operation allows communication rates up to 53 kbaud. The flexible memory structure and the requirement for only a few turns of wire or printed foil tracks for the antenna makes ICODE SLI a popular and low-cost read/write transponder type.

Memory is organized as 4-byte blocks with the first two blocks containing a factory programmed 8-byte unique serial number (UID).

Data can be read/written to 4-byte Blocks or multiples of Blocks in one operation.

ICODE SLI data sheet

Compare with other supported tag types

 

Supported Transponders – Philips Mifare 1k (S50) (ISO 14443A)

Mifare 1k has 1024 bytes of read/write memory (4k version has 4096 bytes of memory) which is divided up into 16 segments (40 on 4k version), each secured by programmable key codes.

13.56 MHz, 8192 bit (1024 byte) read/write passive RFID transponder. Large memory size is organized as 16 sectors, each with it’s own security key codes and access conditions. This allows entirely different applications to use separate memory sectors with unique security keys. In addition, the Mifare cards use a three-pass authentication system and data encryption techniques to make the system very secure. For this reason Mifare cards are often used for financial or ticketing applications where privacy of data and reliable, secure data transactions are essential.

The higher frequency operation allows communication rates up to 106 kbaud.

Memory is organized as 16-byte Blocks. Groups of 4-Blocks are called Sectors, each having have unique security keys and access conditions. Block 0 contains a factory programmed 4-byte unique serial number (UID) together with other manufacturer and configuration information.

Data can be read/written to Blocks (16 bytes) in one operation. Mifare is widely accepted as the Market-leading technology for ISO14443A secure ticketing and access control applications (Transport for London Oyster card for example).

Mifare 1k data sheet

Compare with other supported tag types

 

Supported Transponders – Philips Mifare Utralight

Ultralight has a 256 byte read/write memory without the key code security. All Mifare cards have a unique serial number factory-programmed at the first location in memory.

13.56 MHz, 512 bit (64 byte) read/write passive RFID transponder.

Ultralight has the same basic communication protocol as Mifare 1k and 4k cards but does not have the same level of mutual authentication and CRYPTO protection.

For this reason Ultralight cards are used for simpler financial or ticketing applications and are often packaged as “paper tickets” for single use applications.

Memory is organised at 4 byte Pages with Pages 0 and 1 containing a factory programmed 7-byte unique serial number (UID) together with other manufacturer and configuration information.

The higher frequency operations allows communication rates up to 106 kbaud and combined with the flexible memory structure, Mifare Ultralight is a popular and low-cost read/write transponder type.

Data can be read/written to 4-byte Pages in one operation.

Mifare Ultralight data sheet

Compare with other supported tag types