Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Power > Wall Mounted AC-DC Adapters >

12V DC Power supply (2.5mm I.D. x 5.5mm O.D connector)

Item #: P-WM-271-2424-ND
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $19.25

Quantity


Information

This 12V DC power adapter works great with IB Technology's RFID Base Board or any electrical device that has a 2.5mm I.D. x 5.5mm O.D. barrel jack power input.

Cord Plug 2.5mm I.D. x 5.5mm O.D. x 9.5mm
Transformer Type Switching - Energy Star
Voltage - Input 100 ~ 240VAC
Voltage - Output 12VDC
Current - Output 1.5A
Polarization Positive Center
Output Power 18W
Form Wall Mount (2 Prong)







Request Time: 1.21875 - SID/ASID: 1022623 | 1w5pun2dp0aoqty0u3uveaf5 - SERVER: WEB1