Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >
Softpot Rotary Potentiometer
Item #: S-20-SEN-08678
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $14.95
Quantity Count | Price Each |
| 20 | $14.20 |
| 50 | $13.75 |
| 100 | $13.31 |
Description: These are very thin variable potentiometers. By pressing down on various parts of the rotary dial,
the resistance linearly changes from 100Ohms to 10,000Ohms allowing the user to very accurately calculate the
relative position on the rotary. Can be used as an accurate positional indicator for rotational items, variable user
input (volume level input for example), straight user input (multiple button areas translate to given resistance levels),
and many other applications.
Unit comes with adhesive backing. Connector is 0.1" spaced and bread board friendly.