Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Sensors > Environmental Sensors >

Humidity/Temperature Sensor

Item #: S-60-P1125
Availability: In Stock
  Price: $38.85

Quantity

  Quantity Count  

  Price Each  

10$36.91
26$36.13
51$34.97
101$33.41



Product Specifications

Humidity Sensor
Current Consumption: 3.6mA
-Output Impedance : 1K ohms
-Accuracy: 3% RH
-Bandwidth / Reaction Time for humidity
-Minimum / Maximum Voltage
-Range of Operation
-Operating temperature range

Temperature Sensor
-Current Consumption:300uA
-Output Impedance: 1K ohms
-Accuracy: 1ºC
-Minimum/Maximum Voltage
-Range of Operation: -50ºC to +150ºC

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Product Manual

This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the PhidgetTextLCD.



robot
robotics shop robots robotics company robot shop