Home > Education > Modular Robotics Systems > Vex > VEXplorer System >
VEX Color Camera Kit
Item #: FRS-V-276-2211
Availability: In Stock
Price: $79.99
Quantity Count | Price Each |
| 10 | $75.99 |
| 26 | $71.99 |
| 51 | $67.99 |
| 101 | $63.99 |
See through your robot's eyes with the wireless VEX Color Camera Kit. Mount the Camera on your
robot and connect the Receiver to any television to see and hear from your robot's point-of-view via
the 2.4 GHz camera link. Provides a color picture, and audio necessary for a spy-bot mission. Can be used
with VexRed or VexBlue controllers. This is the same camera included in the VEX Robotics Vexplorer.
Eyes and Ears for your Robot
* Mount the Camera to any Robot
* Receive Live Picture & Audio on any TV
* Color Picture
* (4) Different Selectable Channels
* Adjustable Camera Focus
* Same as the VEXplorer Color Camera
VEX Robotics Color Camera Kit - Technical Info
Operating Range: 150 foot - max, clear line of sight.
Camera Frequency: 2.4 GHz
Camera Battery Type: No Batteries Required, power is supplied from a VEX Controller.
Receiver Battery Type: AA-batteries required 4 ea, not included.
Camera Dimensions: Length 2.9 in. x Width 1.8 in. x Height 3.0 in. (approx)
Receiver Dimensions: Length 4.0 in. x Width 2.8 in. x Height 2.9 in. (approx)
Camera Weight: 0.15 lbs.
Receiver Weight: 0.25 lbs.
Camera Wiring: Black - ground; Red - + voltage
Receiver Wiring: RCA Cable, Yellow for Video / White for Audio
VEX Robotics Color Camera Kit - List of Contents
1 - Camera Unit
1 - Camera Receiver
1 - RCA Cable (6 foot)
2 - 8-32 1/4" Screws
1 - Instructions