Home > Education > Modular Robotics Systems > Vex > VEXplorer System >
VEX Claw Kit
Item #: FRS-V-276-2212
Availability: In Stock
Price: $19.99
Quantity Count | Price Each |
| 10 | $18.99 |
| 26 | $17.99 |
| 51 | $16.99 |
| 101 | $15.99 |
With the VEX Robotics Claw Kit, your robot can easily grab and manipulate various objects. Whether
picking up a 20 oz soda-can, or grasping objects as delicate as a feather, this claw is easily up to the
task. This claw is compatible with all VEX Mechanical parts. Integrate it into your robot to reach out and
touch someone. Motor required and not included.
Grab and Manipulate Objects
* Strong Enough to hold a 20 oz Soda-Can
* Dexterous Enough to grab a Feather
* Comes Partially Preassembled
* Compatible with all VEX Mechanical Parts
VEX Robotics Claw Kit - Technical Info
Claw Opening: 3.375 inch. max
Unit Dimensions max (closed): Length 8 in. x Width 3.125 in. x Height 1.5 in.
Weight: 0.4 lbs.
VEX Robotics Claw Kit - List of Contents
1 - Partial Claw Assembly
1 - 2 inch Long Square Bar
1 - 12-tooth Gear
2 - Plastic Washer
1 - Shaft Collar
4 - 8-32 1/4" Screws
1 - Inventor's Guide Insert
VEX Robotics Claw Kit - Additional Parts Required (not included)
1 - Motor or Servo (either a VEX Continuous Rotation Motor or Servo, or a VEX-RC VB-1 Motor Module)
2 - 6-32 1/4" Motor Mounting Screws