Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEXplorer System >

VEXplorer Wheel Kit

Item #: FRS-V-276-2213
Availability: In Stock
  Price: $9.99

Quantity

  Quantity Count  

  Price Each  

10$9.49
26$8.99
51$8.49
101$7.99



This kit contains two of the wheels custom designed for the VEXplorer. These high traction wheels will roll smoothly across almost any surface. They're not just for drive-trains though, try using them as rollers for robot mechanisms, or on the end of an arm to help your robot climb things.

Keep on Rollin'

* 2.85" diameter Wheels
* High Traction Rubber
* Great on Smooth Surfaces
* Rim Mounting Holes
* Compatible with ALL VEX mechanical components
* Same as the wheels on the VEXplorer

VEXplorer Wheel Kit - Technical Info

VEXplorer Wheel Diameter: 2.85 inch.
VEXplorer Wheel Thickness: 1 inch
VEXplorer Center Hole: 1/8 inch
Weight: 0.11 lbs per wheel

VEXplorer Wheel Kit - List of Contents

2 - VEXplorer Wheels