Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEXplorer System >

VEXplorer VB-1 Motor Kit

Item #: FRS-V-VRC-MOROT-VB1
Availability: In Stock
  Price: $19.99

Quantity

  Quantity Count  

  Price Each  

10$18.99
26$17.99
51$16.99
101$15.99



With the VEX-RC VB-1 Motors, you can accomplish advanced tasks and create new mechanisms. Integrate the (VexBlue) VB-1 Motors into your robot's drive train and climb where you could not go before. The VB-1 Motor comes with optional clutch assemblies. This clutch mounts on top of the VB-1 Motor, protecting the Motor from any sudden "shock loads". The VexBlue Motor is designed to mount in any VEX structural component, and contains mounting hardware in two different lengths. The VB-1 Motor is compatible with the VEX-RC (VEX Blue) Receiver. It can also be used with the VEX Microcontroller, but requires a separate motor speed controller.

More Motors - More Functionality

* Includes (2) VEX-RC (VEX Blue) Motors
* Can Be used to:
* Increase Drivetrain Power
* Add New Robot Functions
* Includes Clutch Assemblies
* Compatible with the VEX-RX (VEX Blue) Receiver
* Requires a PWM based motor-speed controller for use with the VEX Microcontroller

VEX-RC VB-1 Motors - Technical Info

Unit Dimensions: Length 2.7 in. x Width 1 in. x Height 1.5 in.
Stall Torque: 6.5 inch-pounds
Free spin: 74 rpm at 7.5V
Current Draw: 0.14 Amps to about 1.6 Amp. at stall per Motor at 7.5V
Wiring Black - ground; Red - (+) power
Weight: 0.12 lbs. per motor

VEX-RC VB-1 Motors - List of Contents

2 VB-1 Motor Module
2 Motor Clutch Assembly
2 Clutch Post
4 6-32 1/4" Screws
4 6-32 1/2" Screws