Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEXplorer System >

VEXplorer Tank Tread Kit

Item #: FRS-V-VRC-TANK-TREAD
Availability: In Stock
  Price: $24.99

Quantity

  Quantity Count  

  Price Each  

10$23.74
26$22.49
51$21.24
101$19.99



Tank treads distribute a vehicle's weight more evenly than wheels, allowing a robot to maneuver in loose sand, or on spongy surfaces which would otherwise cause the robot to sink. Treads will also keep the robot from high-centering; this will allow a robot to climb over obstacles, or move over rough terrain. The VEXplorer Tank Tread Kit will allow you to take your VEXplorer to places it could never go before.

Conquer rough terrain with the VEXplorer Tank Tread Upgrade Kit

* Dramatically increase design flexibility
* Traverse tough terrain
* Drive through sandy or soft spongy surfaces
* Increase traction
* Every section is a master link

Vex Robotics VEXplorer Tank Tread Kit - Technical Info

Length: 2 preassembled chains of 56 links each, total of
Master links: 112 total, each link is a Master link (change length by adding or removing links)
Tread Width: 1.5 inches
Tread Drive Diameter: 2.375 inches (approx)
Material: Delrin plastic
Center hole size: 0.182 in. square

Vex Robotics VEXplorer Tank Tread Kit - List of Contents

2 - Preassembled chains of 56 links each
4 - Tank Tread Drive Wheels
2 - Tank Tread Idler Wheels
4 - 8-32 x 1" Tank Tread Idler Wheels Screws
4 - Keps Nuts