Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEXplorer System >

Vex-RC TX and RX Kit

Item #: FRS-V-VRC-TX-RX
Availability: In Stock
  Price: $39.99

Quantity

  Quantity Count  

  Price Each  

10$37.99
26$35.99
51$33.99
101$31.99



With the VEX-RC TX & RX Kit, you have the foundation for a new robot. Use this kit along with motion and structure components to create a remote-control robot. This Transmitter & Receiver pair is part of the VEX-RC "blue" product line. Requires batteries (not included). The VRC Receiver comes programmed, no Programming Kit required.

Foundation for a New Robot

* VEX-RC (VEX Blue) Transmitter & Receiver
* Capable of driving VEX-RC Motors (VRC-MOTOR-VB1)
* No Programming Required
* Ready to Use in Minutes
* Same as the VEXplorer TX & RX
* Compatibility with VEX Products

VEX-RC TX & RX Kit - Technical Info

Frequency: 27 MHz
Transmitter Battery: 9 Volt (not included)
Receiver Battery: AA-Batteries 6 each. (not included)
Motor Ports: 6 VB-1 Motor ports
AUX Ports: 2 AUX ports - supplies power to accessories - Color Camera Kit, Flashlight Kit, ....

VEX-RC TX & RX Kit - List of Contents

1 - VEXBlue (VRC) Receiver
1 - VEXBlue (VRC) Transmitter
1 - VEX Receiver Battery Box
1 - VEXplorer Transmitter Antenna