Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Starter Kit

Item #: FRS-V-276-2151
Availability: Discontinued
  Price: $299.99

Quantity

  Quantity Count  

  Price Each  

10$284.99
25$269.99
50$254.99
150$239.99



VEX Robotics Starter Kit sets the standard for educational robotics

Attention educators! The VEX Robotics Design System starter kit is ideal to teach robotics and autonomous robotics programming in the classroom. No other educational robotics platform delivers the depth and breadth of VEX.

Beginning hobbyists should visit VEXplorer for our entry level robot kit.
  • Create your very own robot!
  • Radio controlled + programmable
  • Over 500 parts included:
    • Programmable controller (Requires Programming Kit)
    • Three variable speed motors
    • Multiple gears
    • Various wheel types
    • Configurable chassis
  • Unlimited design possibilities
  • Operate multiple robots at the same time with alternate frequencies
  • User Inventor's Guide gives step-by-step instructions


Inputs and Outputs
Battery input 7.2 volts nominal, 6 to 9 volts min/max input range
Battery Type 6 AA batteries (not included) or VEX Robotics Power Pack
Interrupt inputs 6
Digital I/O 16 max with no Analog, Each can be input or Output     (shared with Analog)
Input Impendence
Analog/Digital - The input consists of a 470K pull-up to +5V and a series resistance of 1K to the uP.
Interrupts - The input consists of a series resistance of 1K to the uP. More info - input Schematic.
Analog inputs 16 max with no Digital, 10-bit resolution                        (shared with Digital)
Digital/Analog
as inputs
3 dB bandwidth of 150 kHz, weak pull-up of 470k-ohms to 5.0 volts,
need 0.0 to 0.6 volts for a low and 4.0 to 5.0 volts for a high
Interrupts
as inputs
3 dB bandwidth of 150 kHz, weak pull-up of 47k-ohms to 5.0 volts,
need 0.0 to 0.6 volts for a low and 4.0 to 5.0 volts for a high
Digital/Analog
Interrupts
as Outputs
As outputs these ports can drive an open circuit to 0.6v or lower for a low and 4.0 volts or higher for a high.
They can drive a 1 mA load to 1.6v or lower for a low and 3.0 volts or higher for a high.
PWM Outputs
As outputs these ports can drive an open circuit to 0.6v or lower for a low and 4.0 volts or higher for a high.
They can drive a 1 mA load to 1.0v or lower for a low and 3.6 volts or higher for a high.
Digital input Freq. 50 KHz (typical)
Analog input Access 10 μSec
Motor Output 8 PWM Outputs for motors or servos, refreshed every 18.5mSec
Serial Ports TTL (115Kb) - Serial Port and TX/RX on Digital/Analog port
Pinout Digital/Analog, Interrupts, Motor Outputs: Outside pin (closest to the controller edge) Ground
Digital/Analog, Interrupts: Center pin (or middle pin) + 5 Volts, 1 Amp Max combined total from all pins
Motor Outputs: Center pin (or middle pin) + Battery Power, 4 Amps Max combined total from all pins
Digital/Analog, Interrupts, Motor Outputs: Inside pin (furthest from the controller edge) Signal / Control line

User Programmable Micro-Controller
User Microcontroller Microchip PICmicro® PIC18F8520
Processor Speed 10 MIPS  (Million Instructions Per Second)
Variable Space 1800 bytes + 1024 bytes EE2
Program Space 32K
Programming PIC C
Programming Tools Microchip MPLAB IDE or easyC
Erase/Write Cycles 100,000
Data Retention > 40 years

General Features
Size (W x L x H) 4.5" x 3.9" x 1.1"
Weight 0.28 lbs.
Battery 7.2V Rechargeable Nickel Cadmium batteries - NiCd
Charging Recharge when battery voltage < 7.1V, full charge 7.8V typical
Battery 7.2V Rechargeable Nickel Cadmium batteries - NiCd
Current Draw 62 mA - Controller & Receiver min, 5mA to 2A per Motor, 20mA to 1.5 A per Servo

 

VEX Robotics Design System - List of Contents

Qty Description
1
VEX Robotics Transmitter with Channel 61 TX module
1
VEX Micro Controller
1
VEX Micro Controller Battery Pack
1
VEX Servo
3
VEX Motors
1
Inventor's Guide Notebook with Inserts
1
VEX RF Receiver Module with Channel 61 RX Crystal
1
VEX Receiver Antenna Sleeve and Sleeve Holder
1
Nut Starter
2
VEX Limit Switches
2
VEX Bumper Switches
1
3 Wire (Black, Orange, White) Extension Cable
1
Interconnect Cable - Receiver to VEX Micro Controller
2
Knobby Wheels
5
VEX Jumpers
16
Delrin Bearings
65
Keps nuts
2
Intake Rollers
2
All Purpose Wheels
4
VEX Angle with holes and slots,  (5/8 x 5/8 x 15 in.)
20
Large Black Spacers
16
Collars with screws
14
Nylock Nuts
4
Low Friction Wheels with removable tires
2
Flat Plates, 5 x 15 hole  (2.5 x 7.5 in.)
4
Flat Bars, 25 hole,  (1/2 x 12 in.)
2
Drive Shaft Bars  (12 in.)
20
Small Black Spacers
Qty
Description
30
Metal Washers
1
Pack of replacement gears
10
Nylon Washers
6
Bearing Blocks
4
Shaft Lock Bars
4
60 Tooth Gears
4
36 Tooth Gears
4
12 Tooth Gears
2
Angle Gussets
4
Chassis Rails,   (15/16 x 1/2 x 8 in.)
2
Chassis Angles,   (1 x 1 x 7.5 in.)
1
Pack 4 inch Tie Wraps
70
1/4" 8-32 Screws
28
3/8" 8-32 Screws
28
1/2" 8-32 Screws
14
3/4" 8-32 Screws
10
1/2" 6-32 Screws
10
1/4" 6-32 Screws
4
Stub Shafts, attach clutch to motor
4
3 inch Threaded Beam, 8-32 threaded F-F Standoff
4
2 inch Threaded Beam, 8-32 threaded F-F Standoff
8
1 inch Threaded Beam, 8-32 threaded F-F Standoff
10
1/2 inch Threaded Beam, 8-32 threaded F-F Standoff
2
Pivot Gussets
2
Plus Gussets
4
3 inch Drive Shafts
4
2 inch Drive Shafts
1
Wrench
2
Allen Wrenchs, 3/32 and 5/64