Home > Education > Modular Robotics Systems > Vex > VEX Parts & Accessories >
VEX Power Pack
Item #: FRS-V-230-0036
Availability: In Stock
Price: $49.99
Quantity Count | Price Each |
| 10 | $47.49 |
| 26 | $44.99 |
| 51 | $42.49 |
| 101 | $39.99 |
With the VEX Power Pack Rechargeable Batteries and Charger you will always have a charged set
of batteries on hand! Includes a 7.2V Ni-Cad battery for your robot, a 9.6V Ni-Cad battery for your
transmitter and a dual charger so you can charge both batteries at the same time.
* Dual charger
* Rechargeable robot battery
* Rechargeable transmitter battery
* Reliable high-performance power
* Protection
* Over-current
* Short circuit
* Reverse polarity
* Automatic power-off
* Automatic charging current selection
* Safely charges in 3 hours or less
VEX Robotics Transmitter Power Pack - Technical Info
Battery Type: Rechargeable Nickel Cadmium batteries - NiCad
Voltage: 9.6 Volts
Weight: 0.42 lbs.
Capacity: 700~1000 mAh
Charging Current: 700 mA
Charging Rate: 1 - 0.7 C
Charging Time: 1.4 - 2.0 hrs
VEX Robotics Robot Power Pack - Technical Info
Battery Type: Rechargeable Nickel Cadmium batteries - NiCad
Voltage: 7.2 Volts
Weight: 0.71 lbs.
Capacity: 1000~2000 mAh
Charging Current: 1000 mA
Charging Rate: 1 - 0.5 C
Charging Time: 1.4 - 2.0 hrs
VEX Robotics VEX Power Pack - List of Contents
1 - 9.6V Transmitter Power Pack
1 - 7.2V Robotics Robot Power Pack
1 - Battery Charger
1 - AC/DC Adapter - Input 120V @ 60Hz / Output 16V @ 850mA
2 - Reusable Battery Strap
4 - 8-32 3/8" Screws
4 - Keps nuts
1 - Inventor's Guide Insert