Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Servo Kit

Item #: FRS-V-276-2162
Availability: In Stock
  Price: $19.99

Quantity

  Quantity Count  

  Price Each  

10$18.99
26$17.99
51$16.99
101$15.99



Precision is key. Gain greater control of robot movements with a 100 degree rotation servo motor.

* Expand functionality
* Add pan and tilt to a camera
* 100 degrees of rotation
* Do exact positioning

VEX Robotics Servo Kit - Technical Info

Rotation: 100 degrees
Stall Torque: 6.5 in-lbs (approximately)
PWM Pulse Width: 1-2 ms
Max / Min Voltage: 4.4 - 15 Volts (Servo life will be reduced operating outside the VEX Controller range of 5.5 - 9.0 Volts)
Weight: 0.11 lbs.
Wiring Black - ground; Orange - (+) power; White - PWM Control signal
Current Draw: 20mA to 1.5 A per Servo

VEX Robotics Servo Kit - List of Contents

1 - VEX servo motor
1 - VEX servo motor gear set (4 total gears, 1 replacement for each gear inside)
2 - 6-32 x 1/4" Screws
2 - 6-32 x 1/2" Screws
1 - Clutch post
1 - Inventor's Guide Insert